Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Color | WHITE | WHITE |
| Consistency | NON-FLOWABLE | NON-FLOWABLE |
| Material | DOW CORNING 744/7091 | DOW CORNI |
| One Or Two Part | 1 | |
| Remarks | N/A | |
| Tack Free Time | 10 MIN/28 MIN | 10 MIN/28 MIN |
| Temperature Range | -50 TO +180/-40 TO +180 | -50 TO |
| Type | SILICONE | SILICONE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |