S2 SWASH ROT GRP S/A 46
110563-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SWASH PLATE | Swash plate |
| Product height in | | 4.840 |
| Product height mm | | 122.936 |
| Product length in | | 10.550 |
| Product length mm | | 267.970 |
| Product width in | | 5.010 |
| Product width mm | | 127.254 |