Aeroquip by Danfoss
11.057-20-12
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.057-20-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 2556 | |
| Construction style | Crimp | |
| End type 1 | Banjo | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 1.45 in | |
| Hose dash size | -12 | |
| Inside diameter | .61 in | |
| Item type | Nipple Assembly | |
| Product Diameter | 1.03 in | |
| Product Height | 1.81 in | |
| Product Length/Depth | 3.87 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 8.336 in³ | |
| Product Weight | .34 lb | |
| Product Width | 1.19 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 11.057 Series |