Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Consistency | SEMI-FLOWABLE | |
| Material | SILICON | |
| One Or Two Part | 1 | |
| Remarks | N/A | |
| Tack Free Time | N/A | |
| Temperature Range | -55 +180 | |
| TYPE | SILICON |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |