
JOYSTICK JS6000
11057174
Model code: JS6000-NY-PRR-H-S-NL-Y-SNNN-A1LD-R-S-R-N-N-N-N-N-N-R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11057174
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B:Operational Axis | NY | NY:Uni-Direct. Required for FH |
| C:Shaft Positon Sensing Output | PRR | PRR:Pot,1outax,10-90,1.5 neut. |
| D:Centering Spring | H | H:Heavy Spring Force |
| E:Hardware and Label Config | S | S:Standard Label and Hardware |
| F:Mechanical | NL | NL:No lock, spring return only |
| G:High Current Directional Sw | Y | Y:Switches |
| H:Electrical Interface | SNNN | SNNN:Analog |
| I:Grip | A1LD | A1LD:AG FP=1 RK=LV OP=Y TP=N |
| J:Rocker Switch Output | R | R:10-90% |
| JS6000 Product Line | JS6000 | JS6000:Series JS6000 joystick |
| K:Rocker Switch Style | S | S:Wavy rocker |
| L:Push Button Switch 1 Color | R | R:Red 1 |
| M:Push Button Switch 2 Color | N | N:No push button switch 2 |
| N:Push Button Switch 3 Color | N | N:No push button switch 3 |
| O:Push Button Switch 4 Color | N | N:No push button switch 4 |
| P:Push Button Switch 5 Color | N | N:No push button switch 5 |
| Q:Push Button Switch 6 Color | N | N:No push button switch 6 |
| R:Top Push Button Switch Color | N | N:No push button switch 7 |
| S:Operator Present Switch | R | R:Operator present switch |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |