
PUMP-VAR-DISPL CW H1PV147
11057718
Model code: H1P147RC-B8-C2-C-D3-G-G2-H6-L-45-L-45-A-M-30-M5-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
11057718
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING PAD | H6 | H6 |
| CHARGE PRESSURE SETTING | 30 | 30 |
| CHARGING SYSTEM | A | |
| Control, Connector | B8 | B8 |
| DISPLACEMENT LIMITATION | C | C |
| ENDCAP PORTS & THREADS | D3 | D3 |
| FILTRATION TYPE | M | M |
| HIGH PRESSURE REGUL. SIDE A | L | L |
| HIGH PRESSURE REGUL. SIDE B | L | L |
| HIGH PRESSURE SETTING SIDE A | 45 | 45 |
| HIGH PRESSURE SETTING SIDE B | 45 | 45 |
| INPUT SHAFT | G2 | G2 |
| MOUNTING PAD, FRONT END | G | G |
| NAME TAG, PAINT | NNN | NNN |
| PROPEL CHARACTERISTICS | C2 | C2 |
| SERIES H1 PUMP TYPE | H1P147RC | H1-P-147-R-C |
| SETTINGS | NNN | |
| SPECIAL HARDW. (VALVE PLATE,.) | M5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |