Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | FKM |
| O-Ring, Cross Section | 1,3970 mm |
| O-Ring, Inside Diameter | 13,3096 mm |
| Remarks | SUP |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |