Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 662,610 N | |
| Material | EN 10270-2 - VDSICR | EN 10270-2 |
| Number of active Coils | 13,60 PC | |
| Remarks | HMS-130 CLASS 3.4 | HMS-130 CLAS |
| Spring, Inside Diameter | 12,6000 mm | |
| Spring, Length Test | 55,9100 mm | |
| Spring, Length unloaded | 90,0200 mm | |
| Spring, Outside Diameter | 19,0000 mm | |
| Spring, Rate | 19,430 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 2 | 2 |
| Wire, Diameter | 3,2000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |