Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | 2,65 mm |
| Description | SERIAL FLASH |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Part risk | Not recommended for |
| PCB Assembly Technology | SM |
| PCB layout decal | SO16W |
| Peak solder temperature | N/A |
| Pin mapping | 3,4,5,6,11 |
| Remarks | N/A |
| Schematic device name | M25P128VMF6 |
| Schematic symbol name | M25P128VMF6 |
| Temperature Range | N/A |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
