Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Inquiry Tracking Number | 2008041111 | 2008041111 |
| Material | NBR70, IND GRADE, ES-1280 | NBR7 |
| O-Ring, Cross Section | 3,1750 mm | |
| O-Ring, Inside Diameter | 57,1500 mm | |
| Pre R2 Number | N/A | |
| Remarks | ARP 568 UNIFORM DASH NO -118 | A |
| SAME AS MATERIAL | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |