Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1597,390 N | |
| Material | EN 10270-2 - VDSICR | EN 10270-2 |
| Number of active Coils | 11,85 PC | |
| Remarks | HMS 130 KL. 1 | HMS 130 KL. 1 |
| Spring, Inside Diameter | 22,9000 mm | |
| Spring, Length Test | 81,5100 mm | |
| Spring, Length unloaded | 110,5100 mm | |
| Spring, Outside Diameter | 28,2000 mm | |
| Spring, Rate | 55,090 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 2 | 2 |
| Wire, Diameter | 5,3000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |