Product specifications
Characteristic | Value | Description |
|---|---|---|
| Contains pistons | N/A | |
| Describes displacement | N/A | |
| Equipped wt Speed Ring | N/A | |
| factor used for pricing | N/A | |
| Force at Test Length | 2426,560 N | |
| leading prod price dependency | N/A | |
| Material | EN 10270-2 - VDSICR | EN 10270-2 |
| Number of active Coils | 4,87 PC | |
| Remarks | HMS-130 CLASS 1 | HMS-130 CLASS |
| Spring, Inside Diameter | 53,3000 mm | |
| Spring, Length Test | 56,5900 mm | |
| Spring, Length unloaded | 119,9900 mm | |
| Spring, Outside Diameter | 60,6000 mm | |
| Spring, Rate | 38,270 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 2 | 2 |
| Used for product grouping ecom | N/A | |
| Wire, Diameter | 7,3000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |