Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Array_Configuration | 2BUS |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | Not for production use |
| PCB Assembly Technology | SM |
| PCB layout decal | D2PAK |
| Pin mapping | A1,A2,C |
| Rated, Current | 30 |
| Remarks | N/A |
| Schematic device name | STPS30L45CG |
| Schematic symbol name | DPAK_2A_1C_SCH |
| Type | DUAL SCH |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |