SPRING-HELICAL COMP, 4.80x27.00x62.34
11065444
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11065444
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1594,980 N | |
| Material | EN 10270-2-TDSICR | |
| Material | EN 10270-2-TDSICR | EN 10270-2-T |
| Number of active Coils | 6,03 PC | |
| Remarks | HMS-130 CLASS 3.4 | HMS-130 CLAS |
| Spring, Inside Diameter | 17,4000 mm | |
| Spring, Length Test | 42,4000 mm | |
| Spring, Length unloaded | 62,3400 mm | |
| Spring, Outside Diameter | 27,0000 mm | |
| Spring, Rate | 80,000 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 4,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |