Product specifications
Characteristic | Value |
|---|---|
| Characteristic | RED |
| Material | VMQ70 |
| O-Ring, Cross Section | 1,7800 mm |
| O-Ring, Inside Diameter | 10,8200 mm |
| Remarks | N/A |
| Standard | ISO1629 |
| Standard Class Level | N/A |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |