Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | STANDARD BLACK | STANDARD BLACK |
| Inquiry Tracking Number | 2009011921 RTP8 | 2009011921 RTP |
| Material | GRADE 8 STEEL | GRADE 8 STEEL |
| Pre R2 Number | N/A | |
| Remarks | N/A | |
| SAME AS MATERIAL | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | N/A | |
| Screw, Length | 120,6500 mm | |
| Standard | N/A | |
| Standard Class Level | 8 | 8 |
| Thread, Size | #10-24 | #10-24 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |