WASHER, FLAT, M6,6.4X18X1,6 DIN 9021
11067614
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11067614
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | STEEL | STEEL |
| Remarks | PLATED | PLATED |
| Standard | DIN 9021 | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 25,000 | mm |
| Washer, Outside Diameter | 44,000 | mm |
| Washer, Thickness | 4,000 | mm |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |