GEAR PUMP GR3 FIXED DISPL
11068638
Model code: SNW3NN-/-044-R-N-07-SL-NN-CA-C7-NN-N-N-/-NNN-N-N
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear pumps Group 3
11068638
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 044 | Displacement 44 cc |
| C: Rotation | R | Product with clockwise rotation |
| D: Project version | N | Standard Version of Project |
| E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| F: Drive gear | SL | Splined SAE J498-13T-16/32-Dp Class 1FIT -for flange SAE 'B' ; rear spline DIN 5482 22 x 19 L=16,5 SC47 |
| G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| H: Inlet size | CA | 27x51xM10 |
| I: Outlet size | C7 | 20x40xM8 |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Single Stage Family | SNW3NN | Gr3 Main stage |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |