HP_RELIEF_VALVE
110700-350
Tools110700-350 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Relief valve |
| Product height in | 2.670 |
| Product height mm | 67.818 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |