Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
110700-550
R/V ASY (KNURLED)
110700-550
Tools
Add to comparison
Add to comparison
110700-550
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.760
Product height mm
70.104
Product length in
1.250
Product length mm
31.750
Product width in
1.250
Product width mm
31.750