Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | N/A |
Remarks | CUTTING SCREW FOR PLASTIC |
Screw, Drive Type | N/A |
Screw, Head Diameter | mm |
Screw, Head Height | mm |
Screw, Head Type | TORX/AUTOSERT |
Screw, Hex Width | N/A |
Screw, Length | mm |
Standard | WN5451 |
Standard Class Level | N/A |
Thread, Size | 35X30S |
Thread, Type | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |