Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 131,667 N | |
| Inquiry Tracking Number | 2009072412 RTP1 | 2009072412 RTP |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 11,00 PC | |
| Pre R2 Number | N/A | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| SAME AS MATERIAL | N/A | |
| Spring, Inside Diameter | 14,9098 mm | |
| Spring, Length Test | 41,2750 mm | |
| Spring, Length unloaded | 64,0588 mm | |
| Spring, Outside Diameter | 19,7358 mm | |
| Spring, Rate | 5,779 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,4130 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |