Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 46,262 N | |
| Inquiry Tracking Number | 2009072412 RTP1 | 2009072412 RTP |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 17,00 PC | |
| Pre R2 Number | N/A | |
| Remarks | WIND DIRECTION: RIGHT HAND | WIN |
| SAME AS MATERIAL | N/A | |
| Spring, Inside Diameter | 11,0998 mm | |
| Spring, Length Test | 39,6748 mm | |
| Spring, Length unloaded | 64,8462 mm | |
| Spring, Outside Diameter | 14,3002 mm | |
| Spring, Rate | 1,839 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,6002 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |