Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 11076 | |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 8.280 | |
| Product length mm | 210.312 | |
| Product width in | 0.560 | |
| Product width mm | 14.224 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975725931 |
| Proposition 65 | Cancer and Reproductive Harm |