Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Inquiry Tracking Number | 2009042812 PR4 | 2009042812 PR4 |
| Material, O-Ring | VITON | VITON |
| Material, Plug | STEEL | STEEL |
| O-Ring, Assembled | YES | YES |
| Plug, Drive Type | N/A | |
| Plug, Head Diameter | N/A | |
| Plug, Head Height | N/A | |
| Plug, Head Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Plug, Hex Width | N/A | |
| Plug, Length | N/A | |
| Pre R2 Number | N/A | |
| Remarks | N/A | |
| SAME AS MATERIAL | N/A | |
| Standard | 12 SAE | 12 SAE |
| Standard Class Level | N/A | |
| Thread, Size | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |