Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Inductance in Henrys | 0.0000027 | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | IND2012 | IND2012 |
| Rated, Current | 0,05 | |
| Remarks | N/A | |
| Schematic device name | MLF2012A2R7 | |
| Schematic symbol name | COIL | COIL |
| Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |