Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Color | WHITE |
| Consistency | N/A |
| Material | SILICONE |
| One Or Two Part | 1 |
| Remarks | N/A |
| Tack Free Time | N/A |
| Temperature range | N/A |
| TYPE | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
