
PROTOTYPE GEAR PUMP GR2 FIXED DISPL
11079626
Model code: S-K-W-2-N-N-/-4,0-R-N-06-SS-NN-E4-E3-NN-C-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe group 2
11079626
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 4,0 | Displacement 4,0 cc |
| Drive gear | SS | Splined SAE J498-11T-16/32-Dp Class 1FIT - ( rear tang 8 x 19,94 x L=6,5 ) (type 36) |
| E_VALVE GROUP2 | N | Without Valve |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | E4 | 3/4-16UNF |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E3 | 9/16-18UNF |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| ROTATION | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | C | Product without shaft seal on rear (LDM) |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |