Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Capacitance value in farads | 0,0000100000000 F |
Component height in mm | 0,80 mm |
Is this a Dx part | YES |
Lead free status | N/A |
MFG 1 Datasheet | N/A |
Moisture sensitivty level | N/A |
PCB Assembly Technology | SM |
PCB layout decal | CAP1608 |
Part risk | N/A |
Peak solder temperature | N/A |
Remarks | N/A |
RoHS Compliant | N/A |
RoHS compliant | N/A |
Schematic device name | CAP |
Schematic symbol name | CAP |
Temperature Range | N/A |
Terminal finish | N/A |
Tolerance percentage | 20,00 % |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |