CONN,J,33S,SM,MOLEX,52559-3353
11080553
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11080553
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 3,90 mm | |
| Is this a Dx part | YES | YES |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Number of pins | 33 | 33 |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | CONN_MOLEX_52559-33 | CONN_MOLEX |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| Schematic device name | JACK33 | JACK33 |
| Schematic symbol name | JACK33_04GND | JACK33_04GND |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |