Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Capacitance value in farads | 0,0000001000000 | F |
| Component height in mm | 27,00 | mm |
| Dielectric type or rating | CER | |
| Is this a Dx part | YES | |
| Lead free status | N/A | |
| MFG 1 Datasheet | 213-0064.PDF | |
| Moisture sensitivty level | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | CAP2012 | CAP2012 |
| Peak solder temperature | N/A | |
| Remarks | N/A | |
| Schematic device name | CAP | CAP |
| Schematic symbol name | CAP | CAP |
| Size/Dimensions | 0.001 | |
| Temperature Range | N/A | |
| Terminal finish | N/A | |
| Tolerance percentage | 1,00 | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |