DISP,TFT,400X240,LQ065T9DZ03,PNL
11085711
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11085711
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 12,50 mm | |
| Is this a Dx part | NO | NO |
| MFG 1 Datasheet | SHARP LQ065T9DZ03A | SHARP LQ065 |
| Part risk | DO NOT USE | Not for production |
| PCB Assembly Technology | N/A | |
| PCB layout decal | N/A | |
| Remarks | N/A | |
| RoHS compliant | N/A | |
| RoHS Compliant | N/A | |
| Schematic device name | N/A | |
| Schematic symbol name | N/A | |
| TYPE | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |