SPRING-HELICAL-COMP 6.50x49.80x67.40
11087320
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11087320
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Contains pistons | N/A | |
| Describes displacement | N/A | |
| Equipped wt Speed Ring | N/A | |
| factor used for pricing | N/A | |
| Force at Test Length | 3175,530 N | |
| leading prod price dependency | N/A | |
| Material | EN 10270-2 - VDSICR | EN 10270-2 |
| Number of active Coils | 2,42 PC | |
| Remarks | HMS 130 KL. 3.2 | HMS 130 KL. 3. |
| Spring, Inside Diameter | 36,8000 mm | |
| Spring, Length Test | 31,4100 mm | |
| Spring, Length unloaded | 67,4000 mm | |
| Spring, Outside Diameter | 49,8000 mm | |
| Spring, Rate | 88,240 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 2 | 2 |
| Used for product grouping ecom | N/A | |
| Wire, Diameter | 6,5000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |