Product specifications
Characteristic | Value | Description |
|---|---|---|
| Contains pistons | N/A | |
| Describes displacement | N/A | |
| Equipped wt Speed Ring | N/A | |
| factor used for pricing | N/A | |
| Force at Test Length | 3039,700 N | |
| leading prod price dependency | N/A | |
| Material | EN 10270-2 - VDSICR | EN 10270-2 |
| Number of active Coils | 3,25 PC | |
| Remarks | HMS 130 KL.3.2 | HMS 130 KL.3.2 |
| Spring, Inside Diameter | 40,7000 mm | |
| Spring, Length Test | 42,2900 mm | |
| Spring, Length unloaded | 81,0000 mm | |
| Spring, Outside Diameter | 55,3000 mm | |
| Spring, Rate | 78,520 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | - | - |
| Used for product grouping ecom | N/A | |
| Wire, Diameter | 7,3000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |