Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | BSC100N06LS3.PDF |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SO8_POWER_BSC |
| Pin mapping | S,G,D |
| Rated, Current | 50A |
| Remarks | N/A |
| Schematic device name | XSTR_NFET |
| Schematic symbol name | XSTR_NFET_DIO |
| Temperature Range | N/A |
| Type | NFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |