Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | SOT-23-6 | |
| Component height in mm | 27,00 | mm |
| Description | VOLT REF | VOLT REF |
| Is this a Dx part | YES | |
| Lead free status | N/A | |
| MFG 1 Datasheet | LM4128.PDF | |
| Moisture sensitivty level | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | SOT-23-5 | SOT-23-5 |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| Schematic device name | LM4128 | |
| Schematic symbol name | LM4128 | |
| Temperature Range | N/A | |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |