VAR,50V,CT1206K50G,SM,1206
11089064
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11089064
Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | EPCOS ML_STANDARD_CT_CN.PDF |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | VAR/SMD/1206 |
| Pin mapping | N/A |
| Remarks | N/A |
| Schematic device name | CT1206K50G |
| Schematic symbol name | VAR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |