Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | Steel | |
| Remarks | KIT WITH 4PCS/KIT | KIT WITH 4PC |
| Screw, Drive Type | TORX 10 | TORX 10 |
| Screw, Head Diameter | 5,6000 mm | |
| Screw, Head Height | N/A | |
| Screw, Head Type | ROUND HEAD | ROUND HEAD |
| Screw, Hex Width | 3,0000 mm | |
| Screw, Length | 12,0000 mm | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | ST30X12 | ST30X12 |
| Thread, Type | TERMO-PLASTIC | TERMO-PLASTIC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |