Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N-NBR70, D-HMS100 | N-NBR70, D-H |
| O-Ring, Cross Section | 2,6200 mm | |
| O-Ring, Inside Diameter | 120,3200 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |