Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | 2N7002DW.PDF |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SOT-363 |
| Pin mapping | N/A |
| Rated, Current | 0.73 |
| Remarks | N/A |
| Schematic device name | 2N7002DW |
| Schematic symbol name | DUAL_NFET |
| Size/Dimensions | 0.001 |
| Temperature Range | N/A |
| Type | DUAL NFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |