Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anti-cavitation Valve | N | Without Suction/Anti-cavitation Valves |
| Check Valve for P and LS line | 1 | Check valve in P-port |
| Circuit Type | OR | |
| Gear Set Displacement Size | 0100 | 100cc single displacement |
| LS Port Connection Size | N | No Load Sensing [LS] |
| LS Port Location | N | No LS or EF port |
| LS Port Thread Specification | N | No Load Sensing [LS] |
| Painting | PB | Black, Corrosion class C3. Standard covering |
| Product Label | DNFS | Standard Danfoss Label |
| Pump Tank Left and Right Servo Port Connection Size | GGGG | Pump, Tank, Left & Right (PTL&R) = G1/2" |
| Pump Tank Left and Right Servo Port Thread Specification | Q | PF (G-thread): O-ring + Spot-face |
| Relief Valve Pressure Setting | 145 | 145-150 BAR [2103-2175 psi] |
| Shock Valve Pressure Setting | NNN | No Shock Valves Present |
| Special features | NN | No special features (standard) |
| Spool/sleeve set | SP5 | OSP OR3 - noise reduced - 5-18 [l/min] |
| Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N05 | 0.8-4.0 [Nm] - Hard 3 (150-4209) |
| Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
| Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |