Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Color | Green | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| LED intensity in mcd | 40 | |
| MFG 1 Datasheet | LG_P47K.PDF | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | LED_SM_OSRAM | |
| Pin mapping | A,C,NC | A,C,NC |
| Rated, Current | 0.010 | |
| Remarks | N/A | |
| Schematic device name | DIO_LED_NC | DIO_LED_NC |
| Schematic symbol name | DIO_LED_NC | DIO_LED_NC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |