
PUMP-VAR DISPL, CW S45PVOC_K
11093191
Model code: KR-R-038C-LS-24-20-NN-B-3-C2NR-A6N-A85-NNN-CNC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11093191
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Choke orifice | B | 1.0 mm diameter orifice - servo control |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Displacement and load life | 038C | 38 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | A85 | Adjustable displacement limiter set 85% of max flow |
| Frame | KR | K frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Pressure compensator setting | 24 | 240 bar [3480 psi] |
| Rotation | R | Clockwise rotation |
| SERIES 45 TEMP MODEL CODE C-H | LS-24-20-NN-B-3 | |
| SERIES 45 TEMP MODEL CODE J-N | C2NR-A6N-A85-NNN-CNC | |
| SERIES 45 TEMPORARY PUMP TYPE | JR-R-S60B | N: Standard (5% dead band) |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C2NR | 13 tooth 16/32 pitch shaft, radial, 2in inlet, 1in outlet, metric thread no aux pad |
| Special features | CNC | |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |