Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 9,70 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | TP |
| PCB layout decal | DISP/TRULY/MSC-G12864 | DISP/TRU |
| Remarks | N/A | |
| RoHS compliant | N/A | |
| RoHS Compliant | N/A | |
| Schematic device name | LCD 180X64PIX | LCD 180X64PIX |
| Schematic symbol name | TRULY_MSC-G12864 | TRULY_MSC-G12 |
| TYPE | DISPLAY LCD 128X64 PIX | DISPLAY |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |