Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | mm |
Description | OP AMP |
Is this a Dx part | YES |
Lead free status | N/A |
MFG 1 Datasheet | L2720W.PDF |
Moisture sensitivty level | N/A |
PCB Assembly Technology | SM |
PCB layout decal | SO16W |
Part risk | N/A |
Peak solder temperature | N/A |
Pin mapping | N/A |
Remarks | N/A |
Schematic device name | L2720W |
Schematic symbol name | L2720W |
Temperature Range | N/A |
Terminal finish | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |