SPRING-HELICAL-COMP 5.60x31.20x72.95
11094881
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11094881
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1920,970 N | |
| Material | EN 10270-2 - TDSICR | |
| Material | EN 10270-2 - VDSICR | EN 10270-2 |
| Number of active Coils | 6,36 PC | |
| Remarks | HMS-130 KL.3.2 | HMS-130 KL.3.2 |
| Spring, Inside Diameter | 20,0000 mm | |
| Spring, Length Test | 51,5200 mm | |
| Spring, Length unloaded | 72,9500 mm | |
| Spring, Outside Diameter | 31,2000 mm | |
| Spring, Rate | 89,620 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 2 | 2 |
| Wire, Diameter | 5,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |