Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | P5-5556-001.PDF |
| Moisture sensitivty level | N/A |
| Number of pins | 12 |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | CONN_12P_MOLEX_39-29-9129 |
| Peak solder temperature | N/A |
| Pin mapping | N/A |
| Remarks | N/A |
| Schematic device name | JACK12 |
| Schematic symbol name | JACK12 |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |