
PROT.GEAR MOTOR GR2 FAN DRIVE WITH VALVE
11095867
Model code: S-G-M-2-V-C-/-014-L-A-06-GB-RA-NN-NN-NN-N-N-/-SAX-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
11095867
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 014 | Displacement 14 cc |
| Drive gear | GB | Parallel SAE diam. 15,875 L=50,8 , Key 4x40 (CE06) |
| E_VALVE GROUP2 | V | DCV+PVLP+PRV Valve (Reversin |
| F_DRAIN GROUP2 | C | Inlet on cover - Outlet on cover - drain on cover driven gear position |
| Inlet size | NN | Without inlet |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | NN | Without inlet |
| Ports position | NN | Standard from catalogue |
| Project version | A | Generation II |
| Rear cover | RA | Cover M+In-Out 7/8+DCV 12VD |
| ROTATION | L | Product with counter-clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | SAX | SUN valve+12DT connec.+ 25 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |