Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | 0,32 mm |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | RK73H.PDF |
| Moisture sensitivty level | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | RES1005 |
| Peak solder temperature | N/A |
| Power rating in watts | 0,062 W |
| Remarks | N/A |
| Resistance Value in Ohms | 4990,000 Ohm |
| Schematic device name | RES |
| Schematic symbol name | RES |
| Temperature Range | N/A |
| Terminal finish | N/A |
| Tolerance percentage | 1,00 % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |