Aeroquip by Danfoss
11.097-15-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.097-15-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 2556 | |
| Construction style | Crimp | |
| Drop dimension | 1.97 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 1.44 in | |
| Hose dash size | -8 | |
| Inside diameter | .39 in | |
| Item type | Nipple Assembly | |
| Product Diameter | .59 in | |
| Product Height | 2.36 in | |
| Product Length/Depth | 2.76 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 3.843 in³ | |
| Product Weight | .13 lb | |
| Product Width | .59 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 11.097 Series |